??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M30MH2-GNX10B-BT02-EXB
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M30MH2-GNX10B-BT02-EXB
VERF
Availability
Available
BC
Order code
BES05NT
TC
Artikelbezeichnung
BES M30MH2-GNX10B-BT02-EXB
PX
Product view
56429_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Explosionsgeschützt;Namur
BFORM
Style
M30x1.5
W
Gewicht
0.262 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 30 x 68 mm, Style Housing = M30x1.5, Installation = for flush mounting, Range = 10 mm, Interface = NAMUR, Housing material = Stainless steel, Material sensing surface = PTFE, Connection = Cable, FEP, Operating voltage Ub = 7.7...9 VDC, Ambient temperature = -20...60 °C, depending on Ex category, Ex category = ATEX: 1D (EPL Da), ATEX: 1G (EPL Ga), ATEX: 2D (EPL Db), ATEX: 2G (EPL Gb), ATEX: 3D (EPL Dc), ATEX: 3G (EPL Gc), IP rating = IP68, Approval/Conformity = CE, IECEx, ATEX, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.